1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6SDSP Hexagonal Shaft, Clean-Cutting Drill for Thin Plate (Part Number)

6SDSP Hexagonal Shaft, Clean-Cutting Drill for Thin Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 298.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill with hex shaft shank for thin plates.
[Features]
· Good bite performance.
· Can be attached/detached/retained on a chargeable driver with one-touch.
· Drill tip is candle-cup shaped and thinned to provide excellent bite properties, producing fewer burrs even on thin plates.
[Applications]
· Makes drilling a nearly perfect circle possible at the target position.

Part Number
6SDSP2.0
6SDSP2.2
6SDSP2.3
6SDSP2.5
6SDSP2.8
6SDSP3.2
6SDSP3.4
6SDSP3.5
6SDSP3.8
6SDSP4.0
6SDSP4.2
6SDSP4.9
6SDSP5.0
6SDSP7.0
6SDSP8.5
6SDSP9.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 298.68

NCH DRILLS 1 Piece(s) 31 Day(s) 2141473

฿ 316.82

NCH DRILLS 1 Piece(s) 31 Day(s) 2.2141473

฿ 316.82

NCH DRILLS 1 Piece(s) 31 Day(s) 2.3141473

฿ 305.90

NCH DRILLS 1 Piece(s) 31 Day(s) 2.5141473

฿ 316.82

NCH DRILLS 1 Piece(s) 31 Day(s) 2.8181879

฿ 337.38

NCH DRILLS 1 Piece(s) 31 Day(s) 3.2181879

฿ 326.86

NCH DRILLS 1 Piece(s) 31 Day(s) 3.4202082

฿ 305.16

NCH DRILLS 1 Piece(s) 31 Day(s) 3.5202082

฿ 362.17

NCH DRILLS 1 Piece(s) 31 Day(s) 3.8222282

฿ 362.17

NCH DRILLS 1 Piece(s) 31 Day(s) 4222282

฿ 393.84

NCH DRILLS 1 Piece(s) 31 Day(s) 4.2222282

฿ 438.37

NCH DRILLS 1 Piece(s) 31 Day(s) 4.9262692

฿ 438.37

NCH DRILLS 1 Piece(s) 31 Day(s) 5262692

฿ 703.99

NCH DRILLS 1 Piece(s) 31 Day(s) 7353595

฿ 768.29

NCH DRILLS 1 Piece(s) 31 Day(s) 8.5353595

฿ 815.33

NCH DRILLS 1 Piece(s) 31 Day(s) 9353595

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 175°