1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metalworking Hex Shank Drill, 6SDP13.0 (Part Number)

Metalworking Hex Shank Drill, 6SDP13.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 231.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with hex shank that can be used for a wide range of applications.
[Features]
· Can be attached/detached on a chargeable driver with one-touch.
· Suitable for drill drivers and impact drivers.
[Applications]
· Ideal for ironwork.

Part Number
6SDP1.0
6SDP1.5
6SDP1.8
6SDP2.2
6SDP3.2
6SDP3.8
6SDP4.3
6SDP4.4
6SDP4.5
6SDP5.5
6SDP7.0
6SDP8.5
6SDP9.0
6SDP10.0
6SDP10.5
6SDP11.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 247.00

DRILL 1 Piece(s) 16 Day(s) 1121269

฿ 231.56

NCH DRILLS 1 Piece(s) 31 Day(s) 1.5181875

฿ 240.63

NCH DRILLS 1 Piece(s) 31 Day(s) 1.8222276

฿ 292.03

NCH DRILLS 1 Piece(s) 31 Day(s) 2.2272783

฿ 288.27

NCH DRILLS 1 Piece(s) 31 Day(s) 3.2363695

฿ 332.54

NCH DRILLS 1 Piece(s) 31 Day(s) 3.84343105

฿ 369.85

NCH DRILLS 1 Piece(s) 31 Day(s) 4.34747110

฿ 368.82

NCH DRILLS 1 Piece(s) 31 Day(s) 4.44747110

฿ 335.31

NCH DRILLS 1 Piece(s) 31 Day(s) 4.54747110

฿ 424.63

NCH DRILLS 1 Piece(s) 31 Day(s) 5.55757123

฿ 604.87

DRILLS 1 Piece(s) Quote 74545105

฿ 869.00

NCH DRILLS 1 Piece(s) 11 Day(s) 8.54545105

฿ 865.21

NCH DRILLS 1 Piece(s) 31 Day(s) 94545105

฿ 865.39

NCH DRILLS 1 Piece(s) 31 Day(s) 105050105

฿ 1,005.58

NCH DRILLS 1 Piece(s) 31 Day(s) 10.55050105

฿ 1,062.42

NCH DRILLS 1 Piece(s) 31 Day(s) 115050105

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 118°