(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Bag (Electrically Conductive Bag)

ESD Bag (Electrically Conductive Bag)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 261.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-56-0715
F-56-1015
F-56-2025
F-56-3045
F-57-1015
F-57-2025
F-57-3045
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Thickness
(mm)
Width
(mm)
Length
(m)
Trusco Code Contents

฿ 261.38

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 0.05 70 0.15 - 1 Bag (100 Sheets)

฿ 299.73

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 0.05 100 0.15 - 1 Bag (100 Sheets)

฿ 676.92

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 0.05 200 0.25 - 1 Bag (100 Sheets)

฿ 1,614.68

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.05 300 0.45 - 1 Bag (100 Sheets)

฿ 465.69

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

14 Day(s) 10 0.1 100 0.15 - 1 Bag (100 Sheets)

฿ 1,217.51

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.1 200 0.25 - 1 Bag (100 Sheets)

฿ 2,884.77

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.1 300 0.45 400-2555 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Electrostatic Discharge Protection Products
  • Color
    Blue
  • Material
    Polyethylene
  • ESD Control Value(Ω)
    Surface resistance Rs<1 X 1011
  • Features
    The bag itself has static electricity discharging characteristics so can be used without worrying that surfactants will be depleted if stored for long periods of time. Achieves cost reductions of about half of conventional products (F-54/55).
  • RoHs
    Corresponds To
  • Set Contents (Pcs.)
    100 pcs.
  • Contents
    1 Bag (100 Sheets)

Product Description

Bag type static electricity countermeasure product that contains ESD polymer for packaging electronic equipment.
[Features]
· Since no surfactant is used, there is almost no concern for cross contamination of the content due to bleed-out.
· ESD polymer will not be depleted, making it safe for long-term storage.
· It can be selected based on elements such as external dimensions, thickness and quantity.
[Applications]
· Convenient for the packing of electronic equipment.

Part Number
F-56-0715
F-56-1015
F-56-2025
F-56-3045
F-57-1015
F-57-2025
F-57-3045
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Thickness
(mm)
Width
(mm)
Length
(m)
Trusco Code Contents

฿ 261.38

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 0.05 70 0.15 - 1 Bag (100 Sheets)

฿ 299.73

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

10 Day(s) 10 0.05 100 0.15 - 1 Bag (100 Sheets)

฿ 676.92

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10 0.05 200 0.25 - 1 Bag (100 Sheets)

฿ 1,614.68

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.05 300 0.45 - 1 Bag (100 Sheets)

฿ 465.69

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

14 Day(s) 10 0.1 100 0.15 - 1 Bag (100 Sheets)

฿ 1,217.51

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.1 200 0.25 - 1 Bag (100 Sheets)

฿ 2,884.77

ESD BAG (CONDUCTIVE BAG) 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 0.1 300 0.45 400-2555 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1