1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Tap for American Piping Interlap Type (NPTF) EX-IRT-NPTF (Part Number)

Tapered Tap for American Piping Interlap Type (NPTF) EX-IRT-NPTF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,824.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: Non-Coated
· Work Material: Low-Carbon Steel (less than 0.25% carbon alloy) [○] / Stainless Steel (SUS) [◎]

 
Part Number
EX-IRT-NPTF-1/4X18
EX-IRT-NPTF-1/8X27
EX-IRT-NPTF-1/16X27
EX-IRT-NPTF-3/8X18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Reference Diameter Position
(mm)
Tool No.

฿ 2,568.00

HSS TAP 1 Piece(s) 91 Day(s) NPTF1/418621152817.4523763

฿ 1,824.00

HSS TAP 1 Piece(s) 91 Day(s) NPTF1/82755851912.0523762

฿ 2,108.00

HSS TAP 1 Piece(s) 91 Day(s) NPTF1/16275583181223761

฿ 4,210.00

HSS TAP 1 Piece(s) 91 Day(s) NPTF3/818651452817.6523764

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Stainless Steel (SUS) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision ANSI G
Torsion Angle(°) 8 (Reverse twist) External center - Surface Coating Oxidizing