1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Diamond Drill with Electrodeposition_ED-DS (Part Number)

Ceramic Diamond Drill with Electrodeposition_ED-DS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,856.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Straight shank / end mill shank drill (HSS)
· Coating: Non-Coated

 
Part Number
ED-DS-2.5-#100
ED-DS-3-#100
ED-DS-3.5-#100
ED-DS-4-#100
ED-DS-4.5-#100
ED-DS-5-#100
ED-DS-5.5-#100
ED-DS-6-#100
ED-DS-6.5-#100
ED-DS-7-#100
ED-DS-7.5-#100
ED-DS-8-#100
ED-DS-8.5-#100
ED-DS-9-#100
ED-DS-9.5-#100
ED-DS-10-#100
ED-DS-10.5-#100
ED-DS-11-#100
ED-DS-11.5-#100
ED-DS-12-#100
ED-DS-12.5-#100
ED-DS-13-#100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)
Tool No. Length Under Neck ℓn
(mm)
Neck Diameter d2
(mm)
Electro Deposition Length
(mm)
Particle Size

฿ 1,982.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 2.5941End Mill Link3859972510.52.18.5#100

฿ 1,856.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 31143Straight Link3859973012.52.610.5#100

฿ 1,982.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 3.51547End Mill Link4859973516.53.112.5#100

฿ 2,108.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 41749Straight Link4859974018.53.610#100

฿ 2,181.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 4.51963End Mill Link68599745214.110#100

฿ 2,181.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 52165End Mill Link68599750234.610#100

฿ 2,239.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 5.52367End Mill Link68599755255.110#100

฿ 2,307.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 62569Straight Link6859976027.45.610#100

฿ 2,307.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 6.52872End Mill Link88599765306.110#100

฿ 2,307.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 72872End Mill Link88599770306.610#100

฿ 2,307.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 7.53175End Mill Link88599775337.110#100

฿ 2,365.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 83478Straight Link8859978036.47.610#100

฿ 2,626.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 8.53484End Mill Link108599785368.110#100

฿ 2,682.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 93787End Mill Link108599790399.110#100

฿ 2,682.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 9.53787End Mill Link108599795399.610#100

฿ 2,814.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 104090Straight Link10859980042.410.110#100

฿ 2,940.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 10.54097End Mill Link1285998054210.610#100

฿ 3,033.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 114097End Mill Link1285998104211.110#100

฿ 3,033.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 11.544101End Mill Link1285998154611.610#100

฿ 3,092.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 1244101Straight Link12859982046.412.110#100

฿ 3,297.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 12.548105End Mill Link1285998255112.610#100

฿ 3,533.00

OSG HIGH SPEED STEEL DRILLS 1 Piece(s) 5 Day(s) 1348105End Mill Link12859983051---

Loading...

  1. 1

Basic Information

Coating Presence None Coating Type Non-Coated