(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Cabinet Set TCA311

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74,926.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TCA311
TCA311BK
TCA311SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 22

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Red Roller Cabinet: WS207R

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Matte Black Roller Cabinet: WS207B

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Silver Roller Cabinet: WS207S

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Roller Cabinet Type
  • Case Size (Frontage x Depth x Height)(mm)
    676×459×995
  • Set Content(Point)
    72
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    71300
  • Product Type
    For Auto Mechanic
  • Case Weight(g)
    63500
  • Supplementary explanation
    Ball bearing type double rail specifications. With key. With tray.
  • Set Content 1
    Sockets (6-point): 3S-5.5, 06, 07, 08, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24
  • Set Content 2
    Deep Socket (Hex): 3S-08L, 10L, 12L, 14 L
  • Set Content 3
    Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S
  • Set Content 4
    Ratchet Handle (Holder Type): RH33K
  • Set Content 5
    Spinner Handle: 231
  • Set Content 6
    Extension Bar: EX30-050 (50 mm), 305 (75 mm), 306 (150 mm)
  • Set Content 7
    Ball joint: BJ30
  • Set Content 8
    Long Offset Wrench (45°): M45-0810, 1012, 1113, 1214, 1417, 1618, 1719, 1921, 2224
  • Set Content 9
    Combination Wrench: MS-08, 10, 12, 13, 14, 17
  • Set Content 10
    Monkey Wrench (gradated): MW-300
  • Set Content 11
    Combination Pliers: CP-200
  • Set Content 12
    Safety Pliers: SWP-250
  • Set Content 13
    Longnose pliers: RP-150G
  • Set Content 14
    Heavy Duty Nippers: KN-150G
  • Set Content 15
    Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
  • Set Content 16
    Power Stubby Screwdriver: PSD, M2, P2
  • Set Content 17
    Through Type Screwdriver: YMD-150
  • Set Content 18
    Combination Hammer: BHC-10 (1 Pound)
  • Set Content 19
    Brake Shoe Tool: BST-110
  • Set Content 20
    Stainless Steel Scraper: SSC-30
  • Set Content 21
    Long Ball Point L Type Wrench Set: BL900 (1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Top Panel Tolerance Load
    5488N(560kgf)
  • Drawer load resistance
    392N(40kgf)
  • Total load capacity
    When stationary: 6,860 N (700 kgf). When traveling: 5,390 N (550 kgf)

Product Description

A roller cabinet type tool set for auto mechanics.
[Features]
· Uses a cabinet that is optimal for storing heavy objects.
· Drawers open/close smoothly with ball bearing type double rails.
· It is a large/wide caster made of hard rubber and is capable of stable movement.
· Key type lock built-in for complete security.
· A 72-piece deluxe auto mechanic set.
[Applications]
· Ideal for maintenance and assembly of automobiles, motorcycles, etc., and maintenance of industrial machinery.
· Ideal for storage and management of tools.

Part Number
TCA311
TCA311BK
TCA311SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 22

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Red Roller Cabinet: WS207R

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Matte Black Roller Cabinet: WS207B

฿ 74,926.99

TNE HANDTOOL 1 Piece(s) 9 Day(s) Silver Roller Cabinet: WS207S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1