(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Cabinet Set TCA910 (TCA910)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TCA910 SALE
TCA910BK
TCA910SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 32

฿ 81,958.10

฿ 60,468.69

TNE HANDTOOL 1 Piece(s) 35 Day(s) Red Roller Cabinet: WS207R

฿ 81,958.10

TNE HANDTOOL 1 Piece(s) 7 Day(s) Matte Black Roller Cabinet: WS207B

฿ 81,958.10

TNE HANDTOOL 1 Piece(s) 7 Day(s) Silver Roller Cabinet: WS207S

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Roller Cabinet Type
  • Case Size (Frontage x Depth x Height)(mm)
    676×459×995
  • Set Content(Point)
    70
  • Insertion Angle(mm)
    12.7 / 9.5
  • Mass(g)
    77000
  • Product Type
    For Auto Mechanic
  • Case Weight(g)
    63500
  • Supplementary explanation
    Ball bearing type double rail specifications. With key.
  • Set Content 1
    Sockets (6-point): 3S-08, 10, 12, 13, 14
  • Set Content 2
    Sockets (12-point): 4D-17, 19, 21, 22, 24, 27
  • Set Content 3
    Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S
  • Set Content 4
    Ratchet Handle: 271, 371
  • Set Content 5
    Spinner Handle: 231, 311
  • Set Content 6
    Extension Bar: 305 (75 mm), 306 (150 mm), 307 (300 mm), 320 (75 mm), 321 (150 mm)
  • Set Content 7
    Ball joint: BJ30
  • Set Content 8
    Socket Adapter: 68 (12.7 mm Concave × 9.5 mm Convex)
  • Set Content 9
    : S-0810,1012,1113,1214,1417,1921 Wrench: S-0810, 1012, 1113, 1214, 1417, 1921
  • Set Content 10
    Long Offset Wrench (45°): M45-0810, 1012, 1214, 1417, 1719, 2224
  • Set Content 11
    Short Offset Wrench (45°): M46-1012, 1417
  • Set Content 12
    Combination Wrench: MS-10, 12, 13, 14, 17
  • Set Content 13
    Flare nut wrench: M26-1012
  • Set Content 14
    Power Screwdriver (Through): PMD-075, 100, 150, PPD-001, 002, 003
  • Set Content 15
    Power Stubby Screwdriver: PSD, M2, P2
  • Set Content 16
    Through Type Screwdriver: YMD-150
  • Set Content 17
    Long Shaft Screwdriver: LD-M
  • Set Content 18
    Box Driver (deep Type): BD-10L
  • Set Content 19
    Cross Rim Wrench: 331M (14×17×19×21)
  • Set Content 20
    T-Shaped Wrench (Short Handle): TWS-10, 12
  • Set Content 21
    Monkey Wrench (gradated): MW-300
  • Set Content 22
    Combination Pliers: CP-200
  • Set Content 23
    Safety Pliers: SWP-250
  • Set Content 24
    Retaining Ring Pliers (for Shaft and Opening): SPSH-200
  • Set Content 25
    Pliers: CT-175
  • Set Content 26
    Longnose pliers: RP-150
  • Set Content 27
    Heavy Duty Nippers: KN-150
  • Set Content 28
    Black Shaft Hammer: BH-10 (1 Pound)
  • Set Content 29
    Oil Filter Wrench: KW200 (ø75-ø95)
  • Set Content 30
    Brake Shoe Tool: BST-110
  • Set Content 31
    Clip Handle: CLH-200
  • Top Panel Tolerance Load
    5488N(560kgf)
  • Drawer load resistance
    392N(40kgf)
  • Total load capacity
    When stationary: 6,860 N (700 kgf). When traveling: 5,390 N (550 kgf)

Product Description

A roller cabinet type deluxe tool set.
[Features]
· 9.5 mm and 12.7 mm drive, socket and handle set.
· Uses a cabinet that is optimal for storing heavy objects.
· Drawers open/close smoothly with ball bearing type double rails.
· It is a large/wide caster made of hard rubber and is capable of stable movement.
· Key type lock built-in for complete security.
[Applications]
· Ideal for assembly and maintenance of industrial machinery, automobiles, etc.
· Ideal for storage and management of tools.

Part Number
TCA910 SALE
TCA910BK
TCA910SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 32

฿ 81,958.10

฿ 60,468.69

TNE HANDTOOL 1 Piece(s) 35 Day(s) Red Roller Cabinet: WS207R

฿ 81,958.10

TNE HANDTOOL 1 Piece(s) 7 Day(s) Matte Black Roller Cabinet: WS207B

฿ 81,958.10

TNE HANDTOOL 1 Piece(s) 7 Day(s) Silver Roller Cabinet: WS207S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1