- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long Hexagonal Socket Set (with Holder) HH306L
Specifications of HH306L
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Hex Wrench Tip Shape
- 6 Sq.
-
- Trusco Code
- 387-6527
-
- Mass(g)
- 410
-
- Set Content 1
- Long Hex Socket: 3H-03L, 3H-04L, 3H-05L, 3H-06L, 3H-08L, 3H-10L / With Socket Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,178.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 10 mm / 5 mm / 6 mm / 8 mm / 4 mm / 3 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Hex Wrench Tip Shape
- 6 Sq.
-
- Trusco Code
- 387-6527
-
- Mass(g)
- 410
-
- Set Content 1
- Long Hex Socket: 3H-03L, 3H-04L, 3H-05L, 3H-06L, 3H-08L, 3H-10L / With Socket Holder
Product Description
Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
· Manual long hex socket 6-piece set idealfortightening and loosening work.
· Insertion angle: 9.5 mm.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of HH306L
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Hex Wrench Tip Shape
- 6 Sq.
-
- Trusco Code
- 387-6527
-
- Mass(g)
- 410
-
- Set Content 1
- Long Hex Socket: 3H-03L, 3H-04L, 3H-05L, 3H-06L, 3H-08L, 3H-10L / With Socket Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,178.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it is a long type, it is convenient for attaching and detaching a hexagon socket head cap screw in a deep place.
●It is a convenient knurled finish for quick turning.Specification
●Input Drive(mm):9.5
●Set Contents:3H-03L, 04L, 05L, 06L, 08L, 10L
●Set Contents(piece):6Accessories
●Socket Holder
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?