(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Hexagonal Socket for Impact Wrenches (with Holder) HAH406L

Long Hexagonal Socket for Impact Wrenches (with Holder) HAH406L

You can add up to 6 items to the comparison list.

Loading...

Specifications of HAH406L

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5 mm / 6 mm / 8 mm / 10 mm / 12 mm / 14 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Trusco Code
    810-9173
  • Mass(g)
    900
  • Set Content 1
    Long Hexagon Socket for Impact: 4AH-05L, 4AH-06L, 4AH-08L, 4AH-10L, 4AH-12L, 4AH-14L, With Socket Holder
Part Number
HAH406L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,645.16

SOCKET WRENCH 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

An impact socket ideal for tightening and loosening hexagon socket head cap screws and locking screws in deep and narrow places.
[Features]
· As it is a long type, it can be used to access hex socket bolts and set screws in deep and narrow places.
· Impact wrench and power tools with a design extremely resistant to impacts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of HAH406L

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5 mm / 6 mm / 8 mm / 10 mm / 12 mm / 14 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Trusco Code
    810-9173
  • Mass(g)
    900
  • Set Content 1
    Long Hexagon Socket for Impact: 4AH-05L, 4AH-06L, 4AH-08L, 4AH-10L, 4AH-12L, 4AH-14L, With Socket Holder
Part Number
HAH406L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,645.16

SOCKET WRENCH 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1