(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gauge (FTH20G)

Gauge (FTH20G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
FTH20G
TTH20G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) Content JAN Code Weight
(g)

฿ 6,741.32

LOB HANDTOOL 1 Piece(s) 31 Day(s) 1/2 / 1/4 / 3/4 / 3/8 / 5/8 Flaring/Swaging (for Copper Tubes): 1/4 Inch, 3/8 Inch, 1/2 Inch, 5/8 Inch, 3/4 Inch 4963202-032452 640

฿ 5,104.12

LOB HANDTOOL 1 Piece(s) 31 Day(s) 1/2 / 3/4 / 5/8 Flaring, Swaging: 1/2 Inch, 5/8 Inch / Flanging (Flexible): 1/2 Inch, 3/4 Inch 4963202-022231 720

Basic Specifications

Product Description

[Features]
· Flaring/Swaging (for Copper Tubes) 1/4", 3/8", 1/2", 5/8", 3/4"

Part Number
FTH20G
TTH20G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) Content JAN Code Weight
(g)

฿ 6,741.32

LOB HANDTOOL 1 Piece(s) 31 Day(s) 1/2 / 1/4 / 3/4 / 3/8 / 5/8 Flaring/Swaging (for Copper Tubes): 1/4 Inch, 3/8 Inch, 1/2 Inch, 5/8 Inch, 3/4 Inch 4963202-032452 640

฿ 5,104.12

LOB HANDTOOL 1 Piece(s) 31 Day(s) 1/2 / 3/4 / 5/8 Flaring, Swaging: 1/2 Inch, 5/8 Inch / Flanging (Flexible): 1/2 Inch, 3/4 Inch 4963202-022231 720

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1