(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanging Roller (HTR13)

Flanging Roller (HTR13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HTR13
HTR20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (millimeters) Applicable Pipe Outer Diameter (inches) Content JAN Code

฿ 466.05

LOB HANDTOOL 1 Piece(s) 31 Day(s) 13 1/2 For Flexible Tubes: 1/2 Inches (13 mm) 4963202-035200

฿ 466.05

LOB HANDTOOL 1 Piece(s) 31 Day(s) 20 3/4 For Flexible Tubes: 3/4 Inches (20 mm) 4963202-035248

Basic Specifications

Product Description

[Features]
· For 1/2 (13) HTR13 flexible tubes.
· For 3/4" (20) HTR20 flexible tubes

Part Number
HTR13
HTR20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (millimeters) Applicable Pipe Outer Diameter (inches) Content JAN Code

฿ 466.05

LOB HANDTOOL 1 Piece(s) 31 Day(s) 13 1/2 For Flexible Tubes: 1/2 Inches (13 mm) 4963202-035200

฿ 466.05

LOB HANDTOOL 1 Piece(s) 31 Day(s) 20 3/4 For Flexible Tubes: 3/4 Inches (20 mm) 4963202-035248

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1