- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Manual Hydraulic Flaring and Swaging Tool
Specifications of FSH20
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (inches)
- 1/2 / 1/4 / 3/4 / 3/8 / 5/8
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Swaging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- 1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
-
- JAN Code
- 4963202-035873
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), SD5S (Swage Die Set)
-
- Other
- Metal Case Size: 200X250X65 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 30,775.57
฿ 29,698.43
|
LOB HANDTOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (inches)
- 1/4 / 3/8 / 1/2 / 5/8 / 3/4
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Swaging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- 1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
-
- JAN Code
- 4963202-035873
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), SD5S (Swage Die Set)
-
- Other
- Metal Case Size: 200X250X65 mm
Product Description
Setting the tip of the pipe to be flared to the surface of the gauge enables speedy flaring and swaging using hydraulic power.
Specifications of FSH20
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (inches)
- 1/2 / 1/4 / 3/4 / 3/8 / 5/8
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Swaging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- 1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch, 3/4 inch
-
- JAN Code
- 4963202-035873
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), SD5S (Swage Die Set)
-
- Other
- Metal Case Size: 200X250X65 mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 30,775.57
฿ 29,698.43
|
LOB HANDTOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?