1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Diamond Wheel (Dry Type) (Part Number)

Welding Diamond Wheel (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,086.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cutting cast iron tubes, casting, resin materials, rubber, tires, etc.
· 105-305 protect the substrate near protection chip, improve straightness, and result in a beautifully finished cut.
· The 355 separates base plates for increased rigidity and helps prevent run-out/deflection during cutting.
· Resinoid grindstone achieves a "longer life with less dust, smell, and sparks". A "work-friendly product" providing effortless replacement.
· When it comes to cutting of cast metals, ductile cast iron pipes, or powder-coated ductile cast iron pipes, sharpness and life are significantly improved compared to electrodeposition products.

 
Part Number
BT105
BT125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Diamond Layer Thickness
(mm)
Mass
(g)
JAN Code

฿ 3,086.41

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 106201521404963202-085199

฿ 4,064.92

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 12822202.22104963202-085274

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application Iron / Resin Features 1 Protects the substrate near protection chip, improves straightness, and finishes the slits nicely. Features 2 Resinoid grindstone achieves a "Longer life with less dust, smell, and sparks". A "Work-friendly product" providing effortless replacement.
Features 3 When it comes to cutting of cast metals, ductile cast iron pipes, or powder-coated ductile cast iron pipes, sharpness and life are significantly improved compared to electrodeposition products. Also ideal for resin-base materials. Various thermosetting resin, FRP, GRP, engineered plastic, PVC pipe, etc. Features 4 Corresponds to a wide range of cutting materials that are difficult to cut with metal-bonded products. Refractory brick, artificial marble, interior decoration material , rubber, tires, caterpillar, etc.