1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Wheel Rim Type (Dry Type / Wet Type) (Part Number)

Diamond Wheel Rim Type (Dry Type / Wet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,246.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cutting tiles, roofing tiles, concrete, blocks, thin steel plates (0.5 mm or less) etc.
· R (integrated type)

 
Part Number
R50
R150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Details Type Included ring bore diameter
(mm)
Mass
(g)
JAN Code

฿ 2,246.57

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 541.210Rim Type (Integrated Type), for Air Cutter-304963202-016278

฿ 5,486.61

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 1521.525.4Rim Type (Integrated Type)25・22・202204963202-014489

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Rim Type Specifications Dry and Dry-Wet Type
Application Iron / For concrete, mortar / Tile Features 1 The tip is thin with no slit, the sharpness is smooth, and the cut edges are finished clean. Features 2 Optimal for cleanly polishing openings, such as bathtub tiles, etc.