1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Wheel Sky Wave Extra (Dry Type) (Part Number)

Diamond Wheel Sky Wave Extra (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,357.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cutting concrete, tiles, roof tiles, new construction materials, incompatible materials, blocks, slate, mortar, bricks, etc.
· Cutting speed has been increased by 15% (relative to manufacturer's conventional products).
· Beautiful cut with less vibration.
· It has a sharp cut and long life.
· The unique, continued slanted wave (inclined) shape quickly discharges chips and maintains a sharp and clean finish

 
Part Number
WX105
WX125
WX150
WX180
WX200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Mass
(g)
JAN Code

฿ 3,357.77

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 105220151404963202-049276

฿ 4,879.03

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 127222202104963202-049313

฿ 6,012.87

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 1532.325.425・22・203304963202-049351

฿ 7,015.54

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 1802.325.425・22・204404963202-049399

฿ 7,561.41

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 2042.425.425・22・205804963202-049450

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Tile Features 1 Beautiful finishing with less vibration. Features 2 It has a sharp cut and long life.
Features 3 Because of its unique continuous slant wave shape, chips are discharged quickly, and a sharp and clean finish are maintained. Caution Grinding using the side of the cutter is strictly prohibited. Please use it only for cutting.