(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor wrench

Motor wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of MT280

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    280
  • Mass(g)
    630
  • JAN Code
    4963202-049924
Part Number
MT280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,288.33

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    280
  • Mass(g)
    630
  • JAN Code
    4963202-049924

Product Description

Smooth opening width adjustment up to 70 mm is possible. The holding portion is perfect for tightening soft nuts on plated articles, copper, or brass without damaging them.

Specifications of MT280

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    280
  • Mass(g)
    630
  • JAN Code
    4963202-049924
Part Number
MT280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,288.33

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1