(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Curran Pliers

Curran Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of K250

  • Adjustment(Steps)
    8
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Nut Fastening Capacity(mm)
    12~43
  • JAN Code
    4963202-014038
  • Features
    Anti-slip, injury-preventive square grip. Easy to apply sufficient torque by gripping 4 sides.
  • Features 2
    Slip joint during use does not have any safety mechanism. The handle automatically opens through spring power, allowing for easy continuous use.
  • Features 3
    The 150 mm screwdriver can be used for opening water stoppers and applies more torque than a regular screwdriver for tightening screws, etc.
  • Features 4
    As the tip is grooved, can quickly take out stem washers from water faucets.
Part Number
K250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 964.00

HANDTOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Adjustment(Steps)
    8
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Nut Fastening Capacity(mm)
    12~43
  • JAN Code
    4963202-014038
  • Features
    Anti-slip, injury-preventive square grip. Easy to apply sufficient torque by gripping 4 sides.
  • Features 2
    Slip joint during use does not have any safety mechanism. The handle automatically opens through spring power, allowing for easy continuous use.
  • Features 3
    The 150 mm screwdriver can be used for opening water stoppers and applies more torque than a regular screwdriver for tightening screws, etc.
  • Features 4
    As the tip is grooved, can quickly take out stem washers from water faucets.

Product Description

The mouth opening can be adjusted in 8 stages with 5 mm pitch. The easily gripped handle width can firmly grip various items.

[Features]
· With Screwdriver

Specifications of K250

  • Adjustment(Steps)
    8
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Nut Fastening Capacity(mm)
    12~43
  • JAN Code
    4963202-014038
  • Features
    Anti-slip, injury-preventive square grip. Easy to apply sufficient torque by gripping 4 sides.
  • Features 2
    Slip joint during use does not have any safety mechanism. The handle automatically opens through spring power, allowing for easy continuous use.
  • Features 3
    The 150 mm screwdriver can be used for opening water stoppers and applies more torque than a regular screwdriver for tightening screws, etc.
  • Features 4
    As the tip is grooved, can quickly take out stem washers from water faucets.
Part Number
K250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 964.00

HANDTOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1