1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stage Drill Hexagon Shaft Type (Part Number)

Stage Drill Hexagon Shaft Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,193.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One tool can be used for drilling, expanding pilot holes, repairing and chamfering at various diameters.
· Supports various applications and materials such as thin steel plate, wood screw pilot holes, pipe bent surfaces, etc.
· Uses Cobalt HSS for High-Performance in Both Sharpness and Operating Life.
· The blade has special processing and unique polishing which reduces the resistance when working and provides more sharpness with less discharge of cutting dust.
· The drill has little horizontal slippage and has excellent bite on the work material, meaning that center punching is not required.
· Minimal back burring, which reduces deburring work after drilling.

 
Part Number
LBH412A
LBH412B
LBH521
LBH622
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Steps
(level)
Drilling Size
(mm)
Stepped Width (a)
(mm)
JAN Code Weight
(g)

฿ 2,193.80

STEP DRILLS 1 Piece(s) 12 Day(s) 54・6・8・10・1284963202-05863640

฿ 2,193.80

STEP DRILLS 1 Piece(s) 14 Day(s) 94・5・6・7・8・9・10・11・1244963202-059923-

฿ 3,116.51

STEP DRILLS 1 Piece(s) 10 Day(s) 95・7・9・11・13・15・17・19・2144963202-05867480

฿ 3,116.51

STEP DRILLS 1 Piece(s) 12 Day(s) 96・8・10・12・14・16・18・20・2244963202-05871180

Loading...

  1. 1

Basic Information

Shaft Diameter 6.35 mm Hex Shaft (With Ball Groove) Maximum Drilling Thickness: Steel Sheet(mm) 2.0 Maximum Drilling Thickness: Wood/Plastic(mm) 3.0
Applicable Work Material Steel Pipe, Wood, Plastic, Etc. (Do Not Use with Heat Processed Metal Plates), Stainless Steel (Coating Products) Applicable tools Rechargeable drill (12 V and over), electric drill. Please use in rotation mode. Features 1 The blade has special processing and unique polishing which reduces the resistance when working and provides more sharpness with lesser discharge of cutting dust.
Features 2 The drill has little horizontal slippage and has excellent bite on the ground material, so there is no need for center punching. Features 3 Minimal back burring, which reduces deburring work after drilling.