(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Nut Combination Socket 8A (8A-3517)

Wheel Nut Combination Socket 8A (8A-3517)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8A-3517
8A-3820
8A-4119
8A-4120
8A-4121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S1)
(mm)
Width across flat dimension (S2)
(mm)
Dimension (D1)
(mm)
Dimension (L1)
(mm)
Dimension (L2)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 1,726.35

TNE HANDTOOL 1 Piece(s) 1 Day(s) 35 17 50 12.5 38.5 28 940

฿ 1,927.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 38 20 55 14 38 33 980

฿ 2,431.09

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 19 58 13 42.5 33 1060

฿ 2,423.50

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 20 58 12.5 42.5 33 1020

฿ 2,060.13

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 21 58 12.5 42.5 33 1040

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    90
  • Insertion Angle(mm)
    25.4
  • Shape of Insertion Angle
    Hexagon/Square
  • Dimension (D2)(mm)
    50
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive

Product Description

Socket for attaching/detaching (outer nut/inner nut) wheel nuts of large bus/truck tires.
[Features]
· Outer and inner nut attaching/detaching work can be done with 1 socket with this power-saving tool.
· A 25.4 mm drive for impact power tools.
· Features strong drive for hex part and 4 corners on the wrench side are rounded to improve durability.
· A lineup of 5 sizes.
[Applications]
· For attaching/removing truck/bus wheels.

Part Number
8A-3517
8A-3820
8A-4119
8A-4120
8A-4121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S1)
(mm)
Width across flat dimension (S2)
(mm)
Dimension (D1)
(mm)
Dimension (L1)
(mm)
Dimension (L2)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 1,726.35

TNE HANDTOOL 1 Piece(s) 1 Day(s) 35 17 50 12.5 38.5 28 940

฿ 1,927.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 38 20 55 14 38 33 980

฿ 2,431.09

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 19 58 13 42.5 33 1060

฿ 2,423.50

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 20 58 12.5 42.5 33 1020

฿ 2,060.13

TNE HANDTOOL 1 Piece(s) 1 Day(s) 41 21 58 12.5 42.5 33 1040

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1