(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Socket (Hexagonal with Magnet) 4P

Plug Socket (Hexagonal with Magnet) 4P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 668.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4P-16
4P-18
4P-20.8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D2)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 668.58

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 21 20.6 12 115

฿ 791.75

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 23.5 22 12 130

฿ 805.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) 20.8 26.5 24.5 17 170

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    64
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (L1)(mm)
    6.5
  • Application
    Dedicated to spark plugs
  • Specifications
    Hexagonal Strong Drive, Thin Type

Product Description

A thin type socket for spark plugs.
[Features]
· 12.7 mm drive.
· Dedicated spark plug socket.
· Hexagonal part. Strong drive. With magnet.
· Thin wall type. 12.7 mm drive. 3 sizes.
[Applications]
· Dedicated spark plug socket.

Part Number
4P-16
4P-18
4P-20.8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D2)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 668.58

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 21 20.6 12 115

฿ 791.75

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 23.5 22 12 130

฿ 805.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) 20.8 26.5 24.5 17 170

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1