(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Socket (Hexagonal with Magnet) 3P-S (3P-16S)

Plug Socket (Hexagonal with Magnet) 3P-S (3P-16S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3P-14S
3P-16S
3P-18S
3P-19S
3P-20.8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 619.80

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 18.5 13 66

฿ 635.90

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 20 13 70

฿ 666.67

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 23.5 13 85

฿ 701.59

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19 25 14 80

฿ 750.48

TNE HANDTOOL 1 Piece(s) 1 Day(s) 20.8 26.5 14 85

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    64
  • Insertion Angle(mm)
    9.5
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D2)(mm)
    18.5
  • Dimension (L1)(mm)
    6.5
  • Dimension (W)(mm)
    17
  • Application
    Dedicated to spark plugs
  • Specifications
    Hexagonal Strong Drive, Thin Type

Product Description

Thin spark plug dedicated socket.
[Features]
· 5 sizes with 9.5 mm drive.
· Hexagonal strong drive with magnet.
[Applications]
· Dedicated spark plug socket.

Part Number
3P-14S
3P-16S
3P-18S
3P-19S
3P-20.8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D)
(mm)
Mass
(g)

฿ 619.80

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 18.5 13 66

฿ 635.90

TNE HANDTOOL 1 Piece(s) 1 Day(s) 16 20 13 70

฿ 666.67

TNE HANDTOOL 1 Piece(s) 1 Day(s) 18 23.5 13 85

฿ 701.59

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19 25 14 80

฿ 750.48

TNE HANDTOOL 1 Piece(s) 1 Day(s) 20.8 26.5 14 85

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1