(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance kit KSC-06

Maintenance kit KSC-06

You can add up to 6 items to the comparison list.

Loading...

Specifications of KSC-06

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 310 x 225 x 50, Internal Dimensions: 300×215×40
  • Set Content(Point)
    22
  • Case color
    Black
  • Mass(g)
    2000
  • Product Model
    For Field Maintenance
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-46
  • Set Content 2
    Combination pliers: PC-06
  • Set Content 3
    Electrician's Pliers : PD-06
  • Set Content 4
    Longnose pliers: PR-16
  • Set Content 5
    Tweezers: PTS-02
  • Set Content 6
    Adjustable Driver (-)2X0.5: DA-02
  • Set Content 7
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 8
    Screwdriver (+)#00: DS-03
  • Set Content 9
    Flathead Screwdriver 2.6 x 0.35: DS-13
  • Set Content 10
    Screwdriver (+)#0: DS-23
  • Set Content 11
    Flathead Screwdriver 5.5 x 0.7: DS-54
  • Set Content 12
    Screwdriver (+)#2: DS-64
  • Set Content 13
    File (Flat)
  • Set Content 14
    File (Circle)
  • Set Content 15
    Rule: TM-04
  • Set Content 16
    Hexagon Wrench Set (8 Pieces Set) : TWH-04
  • Set Content 17
    Monkey Wrench: TWM-02
  • Set Content 18
    Cordless soldering iron (with cap) hot : SK-60
  • Set Content 19
    Blow Tip : SK-66
  • Set Content 20
    String Solder 20 g: SW-30
  • Set Content 21
    Cutter
  • Set Content 22
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.
Part Number
KSC-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,541.72

ENG HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 310 x 225 x 50, Internal Dimensions: 300×215×40
  • Set Content(Point)
    22
  • Case color
    Black
  • Mass(g)
    2000
  • Product Model
    For Field Maintenance
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-46
  • Set Content 2
    Combination pliers: PC-06
  • Set Content 3
    Electrician's Pliers : PD-06
  • Set Content 4
    Longnose pliers: PR-16
  • Set Content 5
    Tweezers: PTS-02
  • Set Content 6
    Adjustable Driver (-)2X0.5: DA-02
  • Set Content 7
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 8
    Screwdriver (+)#00: DS-03
  • Set Content 9
    Flathead Screwdriver 2.6 x 0.35: DS-13
  • Set Content 10
    Screwdriver (+)#0: DS-23
  • Set Content 11
    Flathead Screwdriver 5.5 x 0.7: DS-54
  • Set Content 12
    Screwdriver (+)#2: DS-64
  • Set Content 13
    File (Flat)
  • Set Content 14
    File (Circle)
  • Set Content 15
    Rule: TM-04
  • Set Content 16
    Hexagon Wrench Set (8 Pieces Set) : TWH-04
  • Set Content 17
    Monkey Wrench: TWM-02
  • Set Content 18
    Cordless soldering iron (with cap) hot : SK-60
  • Set Content 19
    Blow Tip : SK-66
  • Set Content 20
    String Solder 20 g: SW-30
  • Set Content 21
    Cutter
  • Set Content 22
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.

Product Description

This is a tool set equipped with a cordless soldering iron (cauterizer) as standard.
[Features]
· For a cauterizer with multi holder, convenient for work.
[Applications]
· Ideal for field maintenance.

Specifications of KSC-06

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 310 x 225 x 50, Internal Dimensions: 300×215×40
  • Set Content(Point)
    22
  • Case color
    Black
  • Mass(g)
    2000
  • Product Model
    For Field Maintenance
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-46
  • Set Content 2
    Combination pliers: PC-06
  • Set Content 3
    Electrician's Pliers : PD-06
  • Set Content 4
    Longnose pliers: PR-16
  • Set Content 5
    Tweezers: PTS-02
  • Set Content 6
    Adjustable Driver (-)2X0.5: DA-02
  • Set Content 7
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 8
    Screwdriver (+)#00: DS-03
  • Set Content 9
    Flathead Screwdriver 2.6 x 0.35: DS-13
  • Set Content 10
    Screwdriver (+)#0: DS-23
  • Set Content 11
    Flathead Screwdriver 5.5 x 0.7: DS-54
  • Set Content 12
    Screwdriver (+)#2: DS-64
  • Set Content 13
    File (Flat)
  • Set Content 14
    File (Circle)
  • Set Content 15
    Rule: TM-04
  • Set Content 16
    Hexagon Wrench Set (8 Pieces Set) : TWH-04
  • Set Content 17
    Monkey Wrench: TWM-02
  • Set Content 18
    Cordless soldering iron (with cap) hot : SK-60
  • Set Content 19
    Blow Tip : SK-66
  • Set Content 20
    String Solder 20 g: SW-30
  • Set Content 21
    Cutter
  • Set Content 22
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.
Part Number
KSC-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,541.72

ENG HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1