(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
KS-03 |
KSE-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Mass (g) |
Case Material | JAN Code | Trusco Code | Set Content 1 | Set Content 2 | Set Content 3 | Set Content 4 | Set Content 5 | Set Content 6 | Set Content 7 | Set Content 8 | Set Content 9 | Set Content 10 | Set Content 11 | Set Content 12 | Characteristics |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,215.48 |
ENG HAND TOOL | 1 Piece(s) | 3 Day(s) | External Dimensions: 255 x 110 x 50, Internal Dimensions: 244×100×40 | 12 | 800 | Nylon Cloth 420 Denier | - | - | Slant Edge Nippers (with Hole) : NN-45 | Longnose pliers: PR-16 | Tweezers: PTS-01 | Adjustable Driver (-)2X0.5: DA-01 | Screwdriver (+)#00: DS-03 | Screwdriver (+)#0: DS-23 | Screwdriver (+)#2: DS-64 | Screwdriver (-) 4 x 0.5:DS-33 | Soldering iron with cap 30 W | String Solder | Paste | Soldering Iron Stand | Perfect for basic work of electronic devices and at schools (Electronic Department), etc. | ||
฿ 679.08 |
ENG MAINTENANCE KIT | 1 Piece(s) | 3 Day(s) | Outer dimensions: 245 × 115 × 45, Inner dimensions: 235 × 105 × 35 | - | - | 420-denier nylon fabric | 4989833070533 | 852-0302 | - | - | - | - | - | - | - | - | - | - | - | - | - |
A basic tool set with an assortment of basic tools.
[Features]
· Case material: 420-denier nylon fabric.
· Ideal for basic work with electronic devices, school projects (electronics course), etc.
· KSE-03 is the case only.
Part Number |
---|
KS-03 |
KSE-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Mass (g) |
Case Material | JAN Code | Trusco Code | Set Content 1 | Set Content 2 | Set Content 3 | Set Content 4 | Set Content 5 | Set Content 6 | Set Content 7 | Set Content 8 | Set Content 9 | Set Content 10 | Set Content 11 | Set Content 12 | Characteristics |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,215.48 |
ENG HAND TOOL | 1 Piece(s) | 3 Day(s) | External Dimensions: 255 x 110 x 50, Internal Dimensions: 244×100×40 | 12 | 800 | Nylon Cloth 420 Denier | - | - | Slant Edge Nippers (with Hole) : NN-45 | Longnose pliers: PR-16 | Tweezers: PTS-01 | Adjustable Driver (-)2X0.5: DA-01 | Screwdriver (+)#00: DS-03 | Screwdriver (+)#0: DS-23 | Screwdriver (+)#2: DS-64 | Screwdriver (-) 4 x 0.5:DS-33 | Soldering iron with cap 30 W | String Solder | Paste | Soldering Iron Stand | Perfect for basic work of electronic devices and at schools (Electronic Department), etc. | ||
฿ 679.08 |
ENG MAINTENANCE KIT | 1 Piece(s) | 3 Day(s) | Outer dimensions: 245 × 115 × 45, Inner dimensions: 235 × 105 × 35 | - | - | 420-denier nylon fabric | 4989833070533 | 852-0302 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?