(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
KAC-30 |
KAC-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Characteristics |
---|---|---|---|---|---|---|---|---|
฿ 21,115.00 ฿ 16,892.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | External Dimensions: 458 x 332 x 177, Internal Dimensions: 440×315×165 | 4000 | No dust generating materials are used within the cleanroom, and it only has an aluminum finish. The KD-01 to 06 panel kit can be installed and used as a cleanroom compatible tool kit. | ||
฿ 22,692.00 ฿ 18,153.60 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | External Dimensions: 556 x 338 x 168, Internal Dimensions: 540×320×160 | 4700 | No dust generating materials are used within the cleanroom, and it only has an aluminum finish. Ideal for storing precision instruments and electronic equipment within the cleanroom. |
Aluminum trunk for clean rooms finished with aluminum only without using material that generates dust.
[Features]
· The KAC series aluminum trunk is for cleanroom use. No dust generating materials are used, and it only has an aluminum finish.
· KAC-30 can be used as a cleanroom compatible tool kit for installing KD-01 to 06 panel kits.
· KAC-42 can be used for storing precision instruments and electronic equipment within the cleanroom.
[Applications]
· For cleanrooms.
Part Number |
---|
KAC-30 |
KAC-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Characteristics |
---|---|---|---|---|---|---|---|---|
฿ 21,115.00 ฿ 16,892.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | External Dimensions: 458 x 332 x 177, Internal Dimensions: 440×315×165 | 4000 | No dust generating materials are used within the cleanroom, and it only has an aluminum finish. The KD-01 to 06 panel kit can be installed and used as a cleanroom compatible tool kit. | ||
฿ 22,692.00 ฿ 18,153.60 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | External Dimensions: 556 x 338 x 168, Internal Dimensions: 540×320×160 | 4700 | No dust generating materials are used within the cleanroom, and it only has an aluminum finish. Ideal for storing precision instruments and electronic equipment within the cleanroom. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?