(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Stem Ball-Point L-Shaped Wrench BSB-S

Short Stem Ball-Point L-Shaped Wrench BSB-S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 244.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BSB-02S
BSB-03S
BSB-04S
BSB-05S
BSB-06S
BSB-07S
BSB-08S
BSB-2.5S
BSB-10S
BSB-12S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

฿ 244.24

TNE HANDTOOL 1 Piece(s) Same day 1/16 50 4 1

฿ 340.00

HAND TOOLS 1 Piece(s) Same day 3/32 63 6 2

฿ 268.59

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/8 71 8 7

฿ 293.55

TNE HANDTOOL 1 Piece(s) 12 Day(s) 5/32 80 9 13

฿ 389.71

HANDTOOL 1 Piece(s) 12 Day(s) 3/16 90 11 20

฿ 346.96

TNE HANDTOOL 1 Piece(s) 19 Day(s) 7/32 94 12 31

฿ 363.79

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1/4 100 13 35

฿ 261.91

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/64 56 5 1

฿ 406.73

TNE HANDTOOL 1 Piece(s) 12 Day(s) 5/16 112 16 70

฿ 572.40

TNE HANDTOOL 1 Piece(s) 12 Day(s) 3/8 125 18 115

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Material
    Special Alloy Steel
  • Features
    Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Product Description

Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.
[Features]
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Short neck L-type.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outsideJapan and other imported machinery.

Part Number
BSB-02S
BSB-03S
BSB-04S
BSB-05S
BSB-06S
BSB-07S
BSB-08S
BSB-2.5S
BSB-10S
BSB-12S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

฿ 244.24

TNE HANDTOOL 1 Piece(s) Same day 1/16 50 4 1

฿ 340.00

HAND TOOLS 1 Piece(s) Same day 3/32 63 6 2

฿ 268.59

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/8 71 8 7

฿ 293.55

TNE HANDTOOL 1 Piece(s) 12 Day(s) 5/32 80 9 13

฿ 389.71

HANDTOOL 1 Piece(s) 12 Day(s) 3/16 90 11 20

฿ 346.96

TNE HANDTOOL 1 Piece(s) 19 Day(s) 7/32 94 12 31

฿ 363.79

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1/4 100 13 35

฿ 261.91

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/64 56 5 1

฿ 406.73

TNE HANDTOOL 1 Piece(s) 12 Day(s) 5/16 112 16 70

฿ 572.40

TNE HANDTOOL 1 Piece(s) 12 Day(s) 3/8 125 18 115

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1