(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GHW-08 |
GHW-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width across flat dimension (mm) |
Overall length (L dimension) (mm) |
Shaft length (L1 measurement) (mm) |
Hex bar length (H dimension) (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 8 | 191 | 114 | 11 | 150 | ||
฿ 416.28 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 10 | 210 | 133 | 12 | 200 |
T-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· T-shaped resin grip gives an outstanding feel. Powerful tightening is possible.
· For 5 mm to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.
· The hex shaft has an elegant matte hard-chrome plating finish.
[Applications]
· Ideal for a wide range of maintenance work such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
Part Number |
---|
GHW-08 |
GHW-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width across flat dimension (mm) |
Overall length (L dimension) (mm) |
Shaft length (L1 measurement) (mm) |
Hex bar length (H dimension) (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 8 | 191 | 114 | 11 | 150 | ||
฿ 416.28 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 10 | 210 | 133 | 12 | 200 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?