(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Case

Aluminum Case

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of KA-54

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 455 x 338 x 144, Internal Dimensions: 440×320×130
  • Case color
    Matte Black
  • Mass(g)
    2800
  • Characteristics
    A black metallic case featuring a satin surface finish and a soft body shape.
  • Supplement
    With a key.
Part Number
KA-54 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,739.00

฿ 13,391.20

ENG HAND TOOL 1 Piece(s) 13 Day(s)

Basic Specifications

Product Description

A black metallic case featuring a satin surface finish and a soft body shape.

Specifications of KA-54

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 455 x 338 x 144, Internal Dimensions: 440×320×130
  • Case color
    Matte Black
  • Mass(g)
    2800
  • Characteristics
    A black metallic case featuring a satin surface finish and a soft body shape.
  • Supplement
    With a key.
Part Number
KA-54 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,739.00

฿ 13,391.20

ENG HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1