(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attaché Tool Set KS-31

Attaché Tool Set KS-31

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of KSE-31

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 413 x 306 x 122, Internal Dimensions: 399×292×109
  • Case color
    Matte Black
  • Case Material
    ABS Resin
  • Product Model
    Case only
  • Characteristics
    The case is made of light and durable ABS.
  • Supplement
    With Shoulder Belt. With Key.
Part Number
KSE-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,864.00

฿ 12,691.20

ENG HAND TOOL 1 Piece(s) 13 Day(s)

Basic Specifications

Product Description

This is a briefcase tool set that is perfect for service engineers who maintain copy and fax machines.
[Features]
· A set of tools ideal for the maintenance of copy and fax machines. Comes in a compact attaché case.
· The attaché case is made of light and durable ABS.
· Features a convenient document pocket on the rear side of the tool panel.
· The storage space in the body has two partitions enabling division into the desired sizes.
[Applications]
· It is ideal for maintenance of copy machines, fax machines, etc.

Specifications of KSE-31

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 413 x 306 x 122, Internal Dimensions: 399×292×109
  • Case color
    Matte Black
  • Case Material
    ABS Resin
  • Product Model
    Case only
  • Characteristics
    The case is made of light and durable ABS.
  • Supplement
    With Shoulder Belt. With Key.
Part Number
KSE-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,864.00

฿ 12,691.20

ENG HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1