1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Orifice For CO₂/MAG Welding (Part Number)

WELDING TORCHES

Electric Welding Machine, Orifice For CO₂/MAG Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A genuine Daihen part.
· It can also be used for welding torches manufactured by other manufacturers.

Part Number
U4167G02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 109.00

WELDING TORCHES 10 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Applicable Current(A) 350 Overall Length(mm) 21
Inner Diameter(mm) 14 Major Diameter(mm) 15.5 Trusco Code 306-0250
Compatible Torch: WT3500-SD (MD, LD), WT3510-SD (MD, LD), WT3520-SD (MD, LD), 3500F-SD (MD, LD), WT3510F-SD (MD, LD), WT3520F-SD (MD, LD) Quantity(Pieces) 10 Mass(g) 10

Please check the type/dimensions/specifications of the part U4167G02 in the Electric Welding Machine, Orifice For CO₂/MAG Welding series.