(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Professional)

Water Pump Pliers (Professional)

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z2105S250

  • Maximum Opening(mm)
    44
  • Adjustment(Steps)
    10
  • Overall Length(mm)
    250
  • Mass(g)
    345
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The head is thin so is easy to use in narrow places. The mouthpiece width can be set to 1 of 10 different stages. The claw is induction hardened to HRC58-60.
Part Number
Z2105S250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,256.87

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    44
  • Adjustment(Steps)
    10
  • Overall Length(mm)
    250
  • Mass(g)
    345
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The head is thin so is easy to use in narrow places. The mouthpiece width can be set to 1 of 10 different stages. The claw is induction hardened to HRC58-60.

Product Description

Box type water pump pliers compliant with DIN ISO8976.

[Features]
· The head is thin so is easy to use in narrow places.
· Jaw width setting can be set to 10 stages.
· The jaw is induction hardened to HRC 58-60.
· Made of chrome vanadium tool steel.
· Used for grasping pipes and hex nuts

Specifications of Z2105S250

  • Maximum Opening(mm)
    44
  • Adjustment(Steps)
    10
  • Overall Length(mm)
    250
  • Mass(g)
    345
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The head is thin so is easy to use in narrow places. The mouthpiece width can be set to 1 of 10 different stages. The claw is induction hardened to HRC58-60.
Part Number
Z2105S250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,256.87

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1