1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Pivot Type Drill Tip Angle 90° KDR-90 (Part Number)

Carbide Solid Pivot Type Drill Tip Angle 90° KDR-90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,127.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Straight Shank / End Mill Shank Drill (carbide)
· Material: Micro Grain Alloy
· Work materials: General steel [◎] / tempered steel [○] / stainless steel [◎] / cast iron [◎] / aluminum [○] / copper [○] / resin [○]

Part Number
KDR-90-2050
KDR-90-2052
KDR-90-2082
KDR-90-2195
KDR-90-2300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D1)
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)

฿ 1,127.77

KOA DRILL 1 Piece(s) 31 Day(s) 0.5538

฿ 1,127.77

KOA DRILL 1 Piece(s) 31 Day(s) 0.52538

฿ 1,127.77

KOA DRILL 1 Piece(s) 31 Day(s) 0.82738

฿ 1,275.93

KOA DRILL 1 Piece(s) 31 Day(s) 1.952150

฿ 1,275.93

KOA DRILL 1 Piece(s) 31 Day(s) 32450

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type Ultrafine particle alloys Shank Type End Mill Shank
Coating Y/N NA With/without Oil Hole NA Handle Diameter D(mm) 3
Blade diameter tolerance 0~-0.004 Handle diameter tolerance 0~-0.006 Torsional Angle Torsional Angle 30°
Tip angle 90°