(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FX Extension Cord for Outdoors (Spray-Proof Type with Grounding) (FX-005K-Y)

FX Extension Cord for Outdoors (Spray-Proof Type with Grounding) (FX-005K-Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FX-005K-EG
FX-005K-Y
FX-103K-B
FX-103K-Y
FX-203K-B
FX-203K-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 1,052.48

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Earth Green 370-3215 0.54 1 pc.

฿ 1,052.48

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Yellow 370-3223 5.41 1 pc.

฿ 2,308.58

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Gray Blue 370-3274 2.09 1 pc.

฿ 2,327.41

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Yellow 370-3282 2.09 1 pc.

฿ 3,346.59

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Gray Blue 370-3304 3.75 1 pc.

฿ 3,346.59

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Yellow 370-3312 3.75 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 pc.

Product Description

A convenient extension cord with rainproof caps for outdoor use.
[Features]
· An extension cord with a rainproof power outlet cap included so it can be used outdoors without concern.
· Comes with 2P/2P grounding combination type jump plug.
· Pilot lamp for power supply is built in.
· Ideal for extending nearby power supplies.
· With a triple power outlet.
· Grounded for safety.
[Applications]
· Ideal for extending power cables outdoors.

Part Number
FX-005K-EG
FX-005K-Y
FX-103K-B
FX-103K-Y
FX-203K-B
FX-203K-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 1,052.48

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Earth Green 370-3215 0.54 1 pc.

฿ 1,052.48

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 0.5 Yellow 370-3223 5.41 1 pc.

฿ 2,308.58

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Gray Blue 370-3274 2.09 1 pc.

฿ 2,327.41

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 10 Yellow 370-3282 2.09 1 pc.

฿ 3,346.59

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Gray Blue 370-3304 3.75 1 pc.

฿ 3,346.59

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 10 Day(s) 20 Yellow 370-3312 3.75 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the outlet cap be replaced separately?
Answer: The outlet cap is integrated and cannot be replaced separately.
Question: Will the rainproof cable reel be ineffective without using a rainproof plug?
Answer: Yes, it will be ineffective. Without a compatible rainproof plug (2P rainproof plug for 2P rainproof outlet, rainproof plug with 2P ground for rainproof outlet with 2P ground), water will enter from the joint and the waterproof performance will be impaired. A standard flat plug can be used as a rainproof type when used with our plug cover.