(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Handheld Cutter II

Carpentry Tool, Handheld Cutter II

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292110495

  • Product Model
    Related Items
  • Total Length(mm)
    100 ~ 199
  • Material: Blade
    SK
  • Specifications 1
    Replacement Blade Type
  • Total Length Details(mm)
    150
  • Mass(g)
    120
  • Product Width(mm)
    55
  • Product Height(mm)
    150
  • Product Depth(mm)
    35
  • Use
    Cutting cosmetic tape that's sticking out, or small chamfering work such as on wood and new building materials.
  • Function 1
    Commercially available L-type cutter blades (0.5 mm) can be used.
  • Function 2
    Blade can be easily adjusted or fixed using a screw.
  • Precautions 1
    Check for warpage in the stand, a nicked edge of the blade, rust, and problems with attached parts before use.
  • Precautions 2
    The cutter blade is treated with an anti-rust coating. When installing on a plane stock, wipe off the oil with a cloth or the like and firmly tighten the screw.
  • Precautions 3
    If the blade catches during operation, do not apply excessive force, stop operation and readjust the cutting edge.
Part Number
4977292110495
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.37

CARPENTRY TOOLS 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Related Items
  • Total Length(mm)
    100 ~ 199
  • Material: Blade
    SK
  • Specifications 1
    Replacement Blade Type
  • Total Length Details(mm)
    150
  • Mass(g)
    120
  • Product Width(mm)
    55
  • Product Height(mm)
    150
  • Product Depth(mm)
    35
  • Use
    Cutting cosmetic tape that's sticking out, or small chamfering work such as on wood and new building materials.
  • Function 1
    Commercially available L-type cutter blades (0.5 mm) can be used.
  • Function 2
    Blade can be easily adjusted or fixed using a screw.
  • Precautions 1
    Check for warpage in the stand, a nicked edge of the blade, rust, and problems with attached parts before use.
  • Precautions 2
    The cutter blade is treated with an anti-rust coating. When installing on a plane stock, wipe off the oil with a cloth or the like and firmly tighten the screw.
  • Precautions 3
    If the blade catches during operation, do not apply excessive force, stop operation and readjust the cutting edge.

Product Description

A light and user-friendly palm size.

Specifications of 4977292110495

  • Product Model
    Related Items
  • Total Length(mm)
    100 ~ 199
  • Material: Blade
    SK
  • Specifications 1
    Replacement Blade Type
  • Total Length Details(mm)
    150
  • Mass(g)
    120
  • Product Width(mm)
    55
  • Product Height(mm)
    150
  • Product Depth(mm)
    35
  • Use
    Cutting cosmetic tape that's sticking out, or small chamfering work such as on wood and new building materials.
  • Function 1
    Commercially available L-type cutter blades (0.5 mm) can be used.
  • Function 2
    Blade can be easily adjusted or fixed using a screw.
  • Precautions 1
    Check for warpage in the stand, a nicked edge of the blade, rust, and problems with attached parts before use.
  • Precautions 2
    The cutter blade is treated with an anti-rust coating. When installing on a plane stock, wipe off the oil with a cloth or the like and firmly tighten the screw.
  • Precautions 3
    If the blade catches during operation, do not apply excessive force, stop operation and readjust the cutting edge.
Part Number
4977292110495
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.37

CARPENTRY TOOLS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1