(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw 120 Light Metal (S120-K)

Replaceable Blade Type Foldable Saw 120 Light Metal (S120-K)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S120-K
SB120-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 3

฿ 442.19

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Main Body 50 150 20 135 Easy-gripping, slip-resistant elastomer resin grip. PC cover makes lock button easy to press.

฿ 249.26

SAWS 1 Piece(s) Quote Other Saws - Option Replacement Blade 35 145 0.6 17 Replaceable blade type foldable saw (S120-series) replacement blade. -

Basic Specifications

  • Blade Length(mm)
    ~ 199
  • Blade Length(mm)
    120
  • Blade Thickness(mm)
    0.6
  • Blade Surface
    Blade finishing: Electroless nickel plating, shock-hardened
  • No, Of Orders
    28th Sheet
  • Use
    For cutting work with aluminum/brass/copper/hard plastic, etc.
  • Material
    Blade: SK-5
  • Function 2
    Sharpness is long lasting because the blade is shock hardened.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

Lightweight, compact and pocket-sized for convenient carrying.

Part Number
S120-K
SB120-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 3

฿ 442.19

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Main Body 50 150 20 135 Easy-gripping, slip-resistant elastomer resin grip. PC cover makes lock button easy to press.

฿ 249.26

SAWS 1 Piece(s) Quote Other Saws - Option Replacement Blade 35 145 0.6 17 Replaceable blade type foldable saw (S120-series) replacement blade. -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1