(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw 120 for Wood Work

Replaceable Blade Type Foldable Saw 120 for Wood Work

You can add up to 6 items to the comparison list.

Loading...

Specifications of S120-M

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Blade Length(mm)
    ~ 199
  • Blade Length(mm)
    120
  • Blade Thickness(mm)
    0.6
  • Product Categories
    Main Body
  • Blade Surface
    Blade finishing: Transparent coat
  • No, Of Orders
    16th Sheet
  • Use
    Cutting work for general wood, PVC pipes, bamboo, plywood, laminated wood, etc.
  • Material
    Blade: SK-5
  • Product Width(mm)
    53
  • Product Height(mm)
    260
  • Product Depth(mm)
    19
  • Mass(g)
    131
  • Function 1
    Easy-gripping, slip-resistant elastomer resin grip.
  • Function 2
    Clear-coated for excellent rust-resistance.
  • Function 3
    PC cover makes lock button easy to press.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.
Part Number
S120-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.74

SAWS 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Blade Length(mm)
    ~ 199
  • Blade Length(mm)
    120
  • Blade Thickness(mm)
    0.6
  • Product Categories
    Main Body
  • Blade Surface
    Blade finishing: Transparent coat
  • No, Of Orders
    16th Sheet
  • Use
    Cutting work for general wood, PVC pipes, bamboo, plywood, laminated wood, etc.
  • Material
    Blade: SK-5
  • Product Width(mm)
    53
  • Product Height(mm)
    260
  • Product Depth(mm)
    19
  • Mass(g)
    131
  • Function 1
    Easy-gripping, slip-resistant elastomer resin grip.
  • Function 2
    Clear-coated for excellent rust-resistance.
  • Function 3
    PC cover makes lock button easy to press.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

Lightweight, compact and pocket-sized for convenient carrying.

Specifications of S120-M

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Folding Type
  • Blade Length(mm)
    ~ 199
  • Blade Length(mm)
    120
  • Blade Thickness(mm)
    0.6
  • Product Categories
    Main Body
  • Blade Surface
    Blade finishing: Transparent coat
  • No, Of Orders
    16th Sheet
  • Use
    Cutting work for general wood, PVC pipes, bamboo, plywood, laminated wood, etc.
  • Material
    Blade: SK-5
  • Product Width(mm)
    53
  • Product Height(mm)
    260
  • Product Depth(mm)
    19
  • Mass(g)
    131
  • Function 1
    Easy-gripping, slip-resistant elastomer resin grip.
  • Function 2
    Clear-coated for excellent rust-resistance.
  • Function 3
    PC cover makes lock button easy to press.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.
Part Number
S120-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.74

SAWS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1