(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw 120 Dowel Cutting Work

Replaceable Blade Type Foldable Saw 120 Dowel Cutting Work

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 248.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S120-DB
SB120-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 5

฿ 449.89

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Main Body 42 263 20 131 Easy-gripping, slip-resistant elastomer resin grip. Blade angle can be changed within 2 levels by operating the push button.

฿ 248.35

SAWS 1 Piece(s) Quote Other Saws - Option Replacement Blade 33 144 0.4 11 Replaceable blade type foldable saw (S120-series) replacement blade. -

Basic Specifications

  • Blade Length(mm)
    ~ 199
  • Blade Length(mm)
    120
  • Blade Thickness(mm)
    0.4
  • No, Of Orders
    26th Sheet
  • Use
    Cutting work for bog wood / dowels and cutting work with fine bamboo and balsa wood.
  • Material
    SK-5
  • Function 2
    The blade is made of highly durable high carbon steel.
  • Function 3
    The electroless nickel plated surface provides rust resistance and excellent sliding properties.
  • Function 4
    Precision 0.4 mm thin blade enables clean cuts.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

Non-set teeth are used on the blade to prevent damage to wooden surfaces when cutting inlaid wood.

Part Number
S120-DB
SB120-DB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Product Categories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 5

฿ 449.89

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Main Body 42 263 20 131 Easy-gripping, slip-resistant elastomer resin grip. Blade angle can be changed within 2 levels by operating the push button.

฿ 248.35

SAWS 1 Piece(s) Quote Other Saws - Option Replacement Blade 33 144 0.4 11 Replaceable blade type foldable saw (S120-series) replacement blade. -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1