(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Foldable Saw, Fine, for General Woodwork, Blade Length 210 mm

Replaceable Blade Type Foldable Saw, Fine, for General Woodwork, Blade Length 210 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 408.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SU-21F
SUB-21F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Compatible Blade Replacement Compatible Models Product Categories No, Of Orders Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Function 1 Function 2 Function 3 Function 4

฿ 701.45

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood fine cutting (SUB-21F)/for general wood cutting (SUB-21))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm ( for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)) - Main Body 22th Sheet 65 447 18 230 - The fine blade of 22 teeth (per 3 cm) enables smooth cutting of interior features, plywood, bamboo, etc. (conventional woodwork, 11 teeth). Blade doesn't have teeth so delivers an extremely beautiful cutting edge. Vertical sawteeth are present around U shaped cuts, providing excellent power to cut plywood, or cutting for every direction. High abrasion resistance and long-lasting sharpness because the blade is shock hardened.

฿ 408.78

SAWS 1 Piece(s) Quote Other Saws - Option - SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F)) Replacement Blade - 40 240 1 40 Replacement blade for SU-21F. Replacement saw blade. Tough against rust, tar does not stick, hard chrome plating finish. Sharpness is achieved by cutting edge impact-hardening and it lasts longer. Blade doesn't have teeth so delivers an extremely beautiful cutting edge.

Basic Specifications

  • Blade Length(mm)
    200 ~ 229
  • Blade Length(mm)
    210
  • Use
    Cutting work for general wood.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
  • Precautions 3
    Please be careful not to pinch your finger when folding.

Product Description

The blade angle of the saw can be switched between 2 positions according to the application.
[Features]
· A fine blade with 22 teeth (per 3 cm).
· For interior carpentry or clean cutting of plywood or bamboo, etc. (11 is conventionally used for woodwork).
[Applications]
· Cutting work for general wood.

Part Number
SU-21F
SUB-21F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Other Compatible Blade Replacement Compatible Models Product Categories No, Of Orders Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Function 1 Function 2 Function 3 Function 4

฿ 701.45

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Folding Type - Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood fine cutting (SUB-21F)/for general wood cutting (SUB-21))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm ( for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)) - Main Body 22th Sheet 65 447 18 230 - The fine blade of 22 teeth (per 3 cm) enables smooth cutting of interior features, plywood, bamboo, etc. (conventional woodwork, 11 teeth). Blade doesn't have teeth so delivers an extremely beautiful cutting edge. Vertical sawteeth are present around U shaped cuts, providing excellent power to cut plywood, or cutting for every direction. High abrasion resistance and long-lasting sharpness because the blade is shock hardened.

฿ 408.78

SAWS 1 Piece(s) Quote Other Saws - Option - SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F)) Replacement Blade - 40 240 1 40 Replacement blade for SU-21F. Replacement saw blade. Tough against rust, tar does not stick, hard chrome plating finish. Sharpness is achieved by cutting edge impact-hardening and it lasts longer. Blade doesn't have teeth so delivers an extremely beautiful cutting edge.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1