- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Replaceable Blade Type Foldable Saw, for General Woodwork Product Width (mm) 40
Specifications of SUB-21
-
- Product Model
- Other Saws
-
- Blade Length(mm)
- 200 ~ 229
-
- Other
- Option
-
- Blade Length(mm)
- 210
-
- Compatible Models
- SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F))
-
- Product Categories
- Replacement Blade
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 40
-
- Product Height(mm)
- 245
-
- Product Depth(mm)
- 1
-
- Mass(g)
- 40
-
- Function 1
- Replacement saw blade.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 360.54
|
SAWS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Other Saws
-
- Blade Length(mm)
- 200 ~ 229
-
- Other
- Option
-
- Blade Length(mm)
- 210
-
- Compatible Models
- SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F))
-
- Product Categories
- Replacement Blade
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 40
-
- Product Height(mm)
- 245
-
- Product Depth(mm)
- 1
-
- Mass(g)
- 40
-
- Function 1
- Replacement saw blade.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Product Description
The special U cut dressing improves sharpness with smooth discharge of cut scraps.
Specifications of SUB-21
-
- Product Model
- Other Saws
-
- Blade Length(mm)
- 200 ~ 229
-
- Other
- Option
-
- Blade Length(mm)
- 210
-
- Compatible Models
- SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F))
-
- Product Categories
- Replacement Blade
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 40
-
- Product Height(mm)
- 245
-
- Product Depth(mm)
- 1
-
- Mass(g)
- 40
-
- Function 1
- Replacement saw blade.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 360.54
|
SAWS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?