(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SU-21S |
SUB-21S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Product Specifications | Other | Compatible Blade Replacement | Compatible Models | Product Categories | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Mass (g) |
Features | Function 1 | Function 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 586.87 |
SAWS | 1 Piece(s) | Quote | Single-Edged Saw | Replaceable Blade Folding Type | - | Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for ALC board ceramics siding (SUB-21S)/for general wood cutting (SUB-21))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F)) | - | Main Body | 65 | 445 | 20 | 260 | - | Some siding boards often used at work sites contain rebar and the blade for sidings can be used to cut rebar together with sidings. | The blade can be easily replaced by removing only one screw. | ||
฿ 264.05 |
SAWS | 1 Piece(s) | Quote | Other Saws | - | Option | - | SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F)) | Replacement Blade | 40 | 245 | 1 | 40 | High hardness tempering allows for ALC board inner iron bars to be cut as-is. | Replacement saw blade. | - |
The blade angle can be switched between 2 positions according to the application.
Part Number |
---|
SU-21S |
SUB-21S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Model | Product Specifications | Other | Compatible Blade Replacement | Compatible Models | Product Categories | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Mass (g) |
Features | Function 1 | Function 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 586.87 |
SAWS | 1 Piece(s) | Quote | Single-Edged Saw | Replaceable Blade Folding Type | - | Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for ALC board ceramics siding (SUB-21S)/for general wood cutting (SUB-21))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F)) | - | Main Body | 65 | 445 | 20 | 260 | - | Some siding boards often used at work sites contain rebar and the blade for sidings can be used to cut rebar together with sidings. | The blade can be easily replaced by removing only one screw. | ||
฿ 264.05 |
SAWS | 1 Piece(s) | Quote | Other Saws | - | Option | - | SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F)) | Replacement Blade | 40 | 245 | 1 | 40 | High hardness tempering allows for ALC board inner iron bars to be cut as-is. | Replacement saw blade. | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?