- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Aluminum Die Cast Metal Cutting Saw
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Height (mm) |
Product Depth (mm) |
|
฿ 349.00
|
SAWS
|
1 Piece(s)
|
|
15 Day(s)
|
267 |
17 |
|
฿ 224.98
|
SAWS
|
1 Piece(s)
|
|
Quote
|
275 |
18 |
Basic Specifications
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Product Categories
- Main Body
-
- Use
- For cutting plastic, bamboo, etc.
-
- Material
- Made of diecast aluminum
-
- Product Width(mm)
- 70
-
- Mass(g)
- 160
-
- Specifications
- Wide Grip that Makes it Easy to Apply Force
-
- Function 1
- Can be securely fixed by tightening in parallel.
-
- Function 2
- It is integrated so the blade cuts easily without twisting.
-
- Function 3
- The sliding mechanism allows easy adjustment of blade position.
-
- Function 4
- Can use commercially sold 250 mm metal cutting hacksaw blades, allowing for cutting of stainless steel, PVC, plastic and other materials depending on application.
-
- Function 5
- This product fixes the blade by clamping the reverse side to the main body using screws. The section of blade to be used can be selected by changing the blade-fixing position. This allows the total blade to be used efficiently.
-
- Precautions 1
- The saw blade cannot be secured with the securing screws on both ends. Before use, please make sure to secure the blade with a coin or something similar.
-
- Precautions 2
- As the saw blade can be dangerous, please handle with caution. Please check for cracks or breaks in the pruning saw blade and handle. Please do not use the blade if it is bent. It may cause damage.
-
- Precautions 3
- Remove the chips from the space of the blade, apply machine oil etc. lightly and keep out of reach of children.
Product Description
A tough yet light metal cutting saw with an aluminum die cast handle.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Height (mm) |
Product Depth (mm) |
|
฿ 349.00
|
SAWS
|
1 Piece(s)
|
|
15 Day(s)
|
267 |
17 |
|
฿ 224.98
|
SAWS
|
1 Piece(s)
|
|
Quote
|
275 |
18 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?