(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bow Saw Replacement Blade (Bi-Metal)

Bow Saw Replacement Blade (Bi-Metal)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 276.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292104777
4977292104784
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Blades
(Mountain)
Product Width
(mm)
Function 2

฿ 276.11

SAWS 1 Piece(s) Quote 32 12 Suitable for cutting materials from 6 to 25 mm thick.

฿ 299.61

SAWS 1 Piece(s) Quote 24 11 Suitable for cutting materials with a thickness of 3 to 20 mm.

Basic Specifications

  • Product Model
    Other Saws
  • Other
    Option
  • Product Categories
    Replacement Blade
  • Quantity
    2 pcs.
  • Applicable Size(mm)
    250
  • Use
    For cutting materials such as stainless steel, iron, aluminum, brass, etc.
  • Material
    Bimetal
  • Product Height(mm)
    260
  • Product Depth(mm)
    1
  • Mass(g)
    40
  • Function 1
    Hack saw replacement blades used for stainless steel and iron.
  • Function 3
    With a bimetal blade resistant to twisting and bending, it has a long service life.
  • Function 4
    Body part is made of special steel based on spring steel. Blade part is made of cobalt high-speed steel.
  • Precautions 1
    Cannot be used with hardened steel and other heat-treated metals.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

Optimal for cutting stainless steel or iron, etc.

Part Number
4977292104777
4977292104784
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Blades
(Mountain)
Product Width
(mm)
Function 2

฿ 276.11

SAWS 1 Piece(s) Quote 32 12 Suitable for cutting materials from 6 to 25 mm thick.

฿ 299.61

SAWS 1 Piece(s) Quote 24 11 Suitable for cutting materials with a thickness of 3 to 20 mm.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1