(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bow Saw Replacement Blade (for Straight)

Bow Saw Replacement Blade (for Straight)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292104654

  • Product Model
    Other Saws
  • Other
    Option
  • Blade Thickness(mm)
    0.64
  • Product Categories
    Replacement Blade
  • Quantity
    3 pcs.
  • Applicable Size(mm)
    250
  • Number of Blades(Mountain)
    10
  • Width(mm)
    12
  • Use
    For cutting roofing slate, new building materials, etc.
  • Material
    SK-3
  • Product Width(mm)
    11
  • Product Height(mm)
    265
  • Product Depth(mm)
    2
  • Mass(g)
    60
  • Function 1
    Hack saw replacement blades for slates and new construction materials.
  • Function 2
    Suitable for cutting materials with a thickness of 3 to 20 mm.
  • Function 3
    A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter.
  • Function 4
    Includes a storable blister pack.
  • Precautions 1
    Cannot be used with hardened steel and other heat-treated metals.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
4977292104654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 140.44

SAWS 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Other Saws
  • Other
    Option
  • Blade Thickness(mm)
    0.64
  • Product Categories
    Replacement Blade
  • Quantity
    3 pcs.
  • Applicable Size(mm)
    250
  • Number of Blades(Mountain)
    10
  • Width(mm)
    12
  • Use
    For cutting roofing slate, new building materials, etc.
  • Material
    SK-3
  • Product Width(mm)
    11
  • Product Height(mm)
    265
  • Product Depth(mm)
    2
  • Mass(g)
    60
  • Function 1
    Hack saw replacement blades for slates and new construction materials.
  • Function 2
    Suitable for cutting materials with a thickness of 3 to 20 mm.
  • Function 3
    A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter.
  • Function 4
    Includes a storable blister pack.
  • Precautions 1
    Cannot be used with hardened steel and other heat-treated metals.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

Optimal for cutting slate or new building materials, etc.

Specifications of 4977292104654

  • Product Model
    Other Saws
  • Other
    Option
  • Blade Thickness(mm)
    0.64
  • Product Categories
    Replacement Blade
  • Quantity
    3 pcs.
  • Applicable Size(mm)
    250
  • Number of Blades(Mountain)
    10
  • Width(mm)
    12
  • Use
    For cutting roofing slate, new building materials, etc.
  • Material
    SK-3
  • Product Width(mm)
    11
  • Product Height(mm)
    265
  • Product Depth(mm)
    2
  • Mass(g)
    60
  • Function 1
    Hack saw replacement blades for slates and new construction materials.
  • Function 2
    Suitable for cutting materials with a thickness of 3 to 20 mm.
  • Function 3
    A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter.
  • Function 4
    Includes a storable blister pack.
  • Precautions 1
    Cannot be used with hardened steel and other heat-treated metals.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
4977292104654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 140.44

SAWS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1