(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292104609 |
4977292104616 |
4977292104623 |
4977292104630 |
4977292104739 |
4977292104746 |
4977292104753 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Thickness (mm) |
Quantity | Applicable Size (mm) |
Number of Blades (Mountain) |
Width (mm) |
Use | Material | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Mass (g) |
Function 2 | Function 3 | Function 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 134.41 |
SAWS | 1 Piece(s) | Quote | - | 3 pcs. | 250 | 24 | - | Cutting work for general metal, iron, aluminum, brass, etc. | SK-6 | 12 | 265 | 2 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a storable blister pack. | - | ||
฿ 327.50 |
SAWS | 1 Piece(s) | Quote | - | 12 sheets | 250 | 24 | - | Cutting work for general metal, iron, aluminum, brass, etc. | SK-6 | 14 | 265 | 9 | 180 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a storable blister pack. | - | ||
฿ 140.44 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 250 | 32 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 12 | 265 | 2 | 60 | Suitable for cutting materials with a thickness of 3 to 20 mm. | A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter. | Includes a storable blister pack. | ||
฿ 342.59 |
SAWS | 1 Piece(s) | Quote | 0.64 | 12 sheets | 250 | 32 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 12 | 265 | 1 | 200 | Suitable for cutting materials with a thickness of 3 to 20 mm. | A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter. | Includes a storable blister pack. | ||
฿ 140.44 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 250 | 24 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 11 | 265 | 1 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | A storable blister pack. | - | ||
฿ 336.56 |
SAWS | 1 Piece(s) | Quote | 0.64 | 12 sheets | 250 | 24 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 13 | 265 | 1 | 200 | Suitable for cutting materials from 6 to 25 mm thick. | A storable blister pack. | - | ||
฿ 175.72 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 300 | 24 | 12 | General metal cutting work. | SK-3 | 20 | 310 | 1 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a bag that's convenient for storage. | The long blade allows for efficient cutting. |
Optimal for cutting iron or aluminum, etc.
Part Number |
---|
4977292104609 |
4977292104616 |
4977292104623 |
4977292104630 |
4977292104739 |
4977292104746 |
4977292104753 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Thickness (mm) |
Quantity | Applicable Size (mm) |
Number of Blades (Mountain) |
Width (mm) |
Use | Material | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Mass (g) |
Function 2 | Function 3 | Function 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 134.41 |
SAWS | 1 Piece(s) | Quote | - | 3 pcs. | 250 | 24 | - | Cutting work for general metal, iron, aluminum, brass, etc. | SK-6 | 12 | 265 | 2 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a storable blister pack. | - | ||
฿ 327.50 |
SAWS | 1 Piece(s) | Quote | - | 12 sheets | 250 | 24 | - | Cutting work for general metal, iron, aluminum, brass, etc. | SK-6 | 14 | 265 | 9 | 180 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a storable blister pack. | - | ||
฿ 140.44 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 250 | 32 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 12 | 265 | 2 | 60 | Suitable for cutting materials with a thickness of 3 to 20 mm. | A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter. | Includes a storable blister pack. | ||
฿ 342.59 |
SAWS | 1 Piece(s) | Quote | 0.64 | 12 sheets | 250 | 32 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 12 | 265 | 1 | 200 | Suitable for cutting materials with a thickness of 3 to 20 mm. | A flex fiber blade that does not easily break, but even if it breaks, does not readily scatter. | Includes a storable blister pack. | ||
฿ 140.44 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 250 | 24 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 11 | 265 | 1 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | A storable blister pack. | - | ||
฿ 336.56 |
SAWS | 1 Piece(s) | Quote | 0.64 | 12 sheets | 250 | 24 | 12 | Cutting work for general metal, iron, aluminum, brass, etc. | SK-3 | 13 | 265 | 1 | 200 | Suitable for cutting materials from 6 to 25 mm thick. | A storable blister pack. | - | ||
฿ 175.72 |
SAWS | 1 Piece(s) | Quote | 0.64 | 3 pcs. | 300 | 24 | 12 | General metal cutting work. | SK-3 | 20 | 310 | 1 | 60 | Suitable for cutting materials from 6 to 25 mm thick. | Includes a bag that's convenient for storage. | The long blade allows for efficient cutting. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?