(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bow Saw Replacement Blade (for Stainless Steel)【1-2 Pieces Per Package】

Bow Saw Replacement Blade (for Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 275.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292104401
4977292104500
4977292104517
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Number of Blades
(Mountain)
Product Width
(mm)
Function 2

฿ 435.00

SAWS 1 Pack(s)

2 Pieces Per Package

17 Day(s) 2 pcs. 24 14 Suitable for cutting materials from 6 to 25 mm thick.

฿ 275.42

SAWS 1 Piece(s) - Quote 2 pcs. 32 11 Suitable for cutting materials with a thickness of 3 to 20 mm.

฿ 275.42

SAWS 1 Piece(s) - Quote (24-Threaded) 1 sheet / (32-Threaded) 1 sheet 24/32 12 Appropriate for cutting materials with thickness of 6 to 25 mm (24 teeth) / 3 to 20 mm (32 teeth).

Basic Specifications

  • Product Model
    Other Saws
  • Other
    Option
  • Product Categories
    Replacement Blade
  • Applicable Size(mm)
    250
  • Use
    For cutting materials such as stainless steel, iron, aluminum, brass, etc.
  • Material
    High-speed steel
  • Product Height(mm)
    260
  • Product Depth(mm)
    2
  • Mass(g)
    40
  • Function 1
    Hack saw replacement blades used for stainless steel.
  • Function 3
    HSS blade cuts hard material and has a super long life.
  • Precautions 1
    Cannot be used with hardened steel and other heat-treated metals.
  • Precautions 2
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 3
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

Optimal for cutting stainless steel or iron, etc.

Part Number
4977292104401
4977292104500
4977292104517
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity Number of Blades
(Mountain)
Product Width
(mm)
Function 2

฿ 435.00

SAWS 1 Pack(s)

2 Pieces Per Package

17 Day(s) 2 pcs. 24 14 Suitable for cutting materials from 6 to 25 mm thick.

฿ 275.42

SAWS 1 Piece(s) - Quote 2 pcs. 32 11 Suitable for cutting materials with a thickness of 3 to 20 mm.

฿ 275.42

SAWS 1 Piece(s) - Quote (24-Threaded) 1 sheet / (32-Threaded) 1 sheet 24/32 12 Appropriate for cutting materials with thickness of 6 to 25 mm (24 teeth) / 3 to 20 mm (32 teeth).

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1