(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Saw 260 Vertical / Horizontal/ Slanted (EBS-260-2)

Replaceable Blade Type Saw 260 Vertical / Horizontal/ Slanted (EBS-260-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBS-260-2
EBSB-260-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Material: Grip Other Compatible Blade Replacement Compatible Models Product Categories Quantity Bitch
(mm)
No, Of Orders Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Function 5

฿ 547.63

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Type Wisteria - Replacement Blade for SK11 Replacement Blade Style Saw (EBSB-260/250/260II/300/350GL/250GP/240GB/270GK/240GS) - Main Body - 1.77 17th Sheet 65 600 23 200 It is an omnidirectional type that combines the horizontal and vertical sawn lines that can be used for any wood and grain direction. As a common replacement blade, it can also be used as a detachable replacement rotating blade from other companies (0.6 mm thickness). Highly durable with long lasting sharpness. The saw blade is finished with a clear coating, so it does not readily rust. -

฿ 270.11

SAWS 1 Piece(s) Quote Other Saws - - Option - SK11 Replacement Blade Style Saw (EBS-260G/260T/250/260II/300/350GL/250GP/240GB/270GK/240GS/S-260-OR/S-270-OR) Replacement Blade 1 pc. - - 60 300 1 80 Replacement saw blade. As a common replacement blade, it can also be used as a detachable blade for rotating saws from other companies (0.6 mm thickness). The saw blade is finished with a clear coating, so it does not readily rust. Highly durable with long lasting sharpness. It is an omnidirectional type that combines the horizontal and vertical sawn lines that can be used for any wood and grain direction.

Basic Specifications

  • Blade Length(mm)
    260 ~ 289
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Use
    Cutting work for general wood plywood, laminated wood, hardwood, etc.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

The impulse hardened blade maintains sharpness for a long time.

Part Number
EBS-260-2
EBSB-260-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Product Specifications Material: Grip Other Compatible Blade Replacement Compatible Models Product Categories Quantity Bitch
(mm)
No, Of Orders Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Function 5

฿ 547.63

SAWS 1 Piece(s) Quote Single-Edged Saw Replaceable Blade Type Wisteria - Replacement Blade for SK11 Replacement Blade Style Saw (EBSB-260/250/260II/300/350GL/250GP/240GB/270GK/240GS) - Main Body - 1.77 17th Sheet 65 600 23 200 It is an omnidirectional type that combines the horizontal and vertical sawn lines that can be used for any wood and grain direction. As a common replacement blade, it can also be used as a detachable replacement rotating blade from other companies (0.6 mm thickness). Highly durable with long lasting sharpness. The saw blade is finished with a clear coating, so it does not readily rust. -

฿ 270.11

SAWS 1 Piece(s) Quote Other Saws - - Option - SK11 Replacement Blade Style Saw (EBS-260G/260T/250/260II/300/350GL/250GP/240GB/270GK/240GS/S-260-OR/S-270-OR) Replacement Blade 1 pc. - - 60 300 1 80 Replacement saw blade. As a common replacement blade, it can also be used as a detachable blade for rotating saws from other companies (0.6 mm thickness). The saw blade is finished with a clear coating, so it does not readily rust. Highly durable with long lasting sharpness. It is an omnidirectional type that combines the horizontal and vertical sawn lines that can be used for any wood and grain direction.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1