1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chisel Kit for Air Hammer (Part Number)

SKJ TOOL

Chisel Kit for Air Hammer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 638.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A handy product set consisting of a pack of five types of different shaped chisels.

Part Number
4977292440400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 638.37

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Set Content Accessory Set Content: Metal sheet chisel (A, B), Flat chisel, Rivet chisel, Point chisel Applicable Models SK11 Air Hammer (AHM-661K)
Use Chipping concrete, mortar, etc. Cutting metal, etc. Function 1 Chisel for air hammers. Function 2 The metal sheet chisel is suitable for cutting thin steel plates and small bolts/screws.
Function 3 Point chisel is suitable for concrete, block, mortar and other small chipping operations. Function 4 The flat chisel is suitable for peeling off tiles and paint and for chipping concrete and blocks. Function 5 The rivet chisel is suitable for cutting rivets, small bolts and screws.
Precautions 1 Wear protective gear including protective glasses and leather gloves when using. Precautions 2 Do not operate towards people. Precautions 3 Carefully check the chisel for cracks or distortion before use.
Product Width(mm) 126 Product Height(mm) 127 Product Length(mm) 18
Product Weight(g) 520