(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Hex Screwdriver (Soft Finish ®) (323N30)

Insulated Hex Screwdriver (Soft Finish ®) (323N30)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
323N25
323N30
323N40
323N50
323N60
323N80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length
(mm)
Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)

฿ 667.41

HAND TOOL 1 Piece(s) 31 Day(s) 75 179 2.5 23

฿ 704.90

HAND TOOL 1 Piece(s) 31 Day(s) 75 179 3 23

฿ 785.93

HAND TOOL 1 Piece(s) 31 Day(s) 75 186 4 30

฿ 860.31

HAND TOOL 1 Piece(s) 31 Day(s) 75 186 5 30

฿ 931.66

HAND TOOL 1 Piece(s) 31 Day(s) 100 218 6 36

฿ 1,114.28

HAND TOOL 1 Piece(s) 31 Day(s) 100 218 8 36

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900
  • Standards for Tip Shape 2
    Hexagon
  • Features
    Blade: Chrome Vanadium Steel, Whole Body Quenched. Black Oxide Finish. Insulation material is directly molded onto the blade. Manufacturing standard: It is manufactured in compliance with IEC60900: 2004. WIHA, SoftFinish® Multi-Component Handle. For inner hexagon socket heads.

Product Description

[Features]
· Insulation up to 1,000 VAC.
· Insulation has passed inspection. GS mark applied.
· Blade: Chrome vanadium steel, fully quenched.
· Black oxide finish.
· The insulation material has been directly molded to the blade.
· Manufacturing Standard: Manufactured in accordance with IEC 60900: 2004.
· Wiha SoftFinish Multi-Component Handle.
· For internally threaded hex screw holes

Part Number
323N25
323N30
323N40
323N50
323N60
323N80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length
(mm)
Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)

฿ 667.41

HAND TOOL 1 Piece(s) 31 Day(s) 75 179 2.5 23

฿ 704.90

HAND TOOL 1 Piece(s) 31 Day(s) 75 179 3 23

฿ 785.93

HAND TOOL 1 Piece(s) 31 Day(s) 75 186 4 30

฿ 860.31

HAND TOOL 1 Piece(s) 31 Day(s) 75 186 5 30

฿ 931.66

HAND TOOL 1 Piece(s) 31 Day(s) 100 218 6 36

฿ 1,114.28

HAND TOOL 1 Piece(s) 31 Day(s) 100 218 8 36

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1