(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Clamp Seal

Clip Clamp Seal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 263.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO.800-075M
NO.800-075S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Specifications Size Product Height
(mm)
Mass
(g)
Function 2

฿ 303.75

SKJ TOOL 1 Piece(s) 31 Day(s) 202 Tip width: 10 mm M 202 98 A clip clamp tool with a tip width of 10 mm.

฿ 263.03

SKJ TOOL 1 Piece(s) 31 Day(s) 181 Tip width: 6 mm S 181 67 A clip clamp tool with a tip width of 6 mm.

Basic Specifications

  • Product Model
    Interiors Related
  • Product Width(mm)
    30
  • Product Depth(mm)
    30
  • Material
    Grip: Elastomer Resin
  • Intended Use
    Automobile clip and lining removal tasks.
  • Function 1
    Has an elastomer resin grip which prevents slipping and makes it easy to apply force.

Product Description

Automobile clips and lining removal tasks.

Part Number
NO.800-075M
NO.800-075S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Specifications Size Product Height
(mm)
Mass
(g)
Function 2

฿ 303.75

SKJ TOOL 1 Piece(s) 31 Day(s) 202 Tip width: 10 mm M 202 98 A clip clamp tool with a tip width of 10 mm.

฿ 263.03

SKJ TOOL 1 Piece(s) 31 Day(s) 181 Tip width: 6 mm S 181 67 A clip clamp tool with a tip width of 6 mm.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1