(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Wheel Nut Wrench (4977292269735)

L-Type Wheel Nut Wrench (4977292269735)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292269711
4977292269735
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Opposite Side Dimension
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)

฿ 369.85

SKJ TOOL 1 Piece(s) 31 Day(s) 275 17 85 275 24 340

฿ 424.23

SKJ TOOL 1 Piece(s) 31 Day(s) 310 21 90 310 30 460

Basic Specifications

  • Product Model
    Tire Related
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    With a lever convenient for detaching the wheel cap.
  • Note 1
    Do not use by adding a pipe, etc. Insert nuts and bolts as far in as possible.
  • Note 2
    Do not use force on a wrench. Do not use it as a hammer.
  • Note 3
    Do not hit with a hammer, etc. for added impact.
  • Other 1
    With producer's liability insurance

Product Description

A wrench for automobile wheel nuts.

Part Number
4977292269711
4977292269735
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Opposite Side Dimension
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)

฿ 369.85

SKJ TOOL 1 Piece(s) 31 Day(s) 275 17 85 275 24 340

฿ 424.23

SKJ TOOL 1 Piece(s) 31 Day(s) 310 21 90 310 30 460

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1