- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AN-20
-
- Product Model
- Punch
-
- Total Length(mm)
- 160
-
- Width(mm)
- 35
-
- Intended Use
- For Hammering Nails to Baseboards When Installing Wallpapers or Upholstery
-
- Specifications 1
- Built-In Hammer Head
-
- Specifications 2
- Adjustable striking intensity
-
- Function 1
- Precise insertion possible without the need for a hammer.
-
- Function 2
- As it can be operated with one hand, work directly above can be performed easily.
-
- Function 3
- Internal hammer head and spring enable powerful punching.
-
- Note 1
- Do not use for unintended applications.
-
- Note 2
- When performing nail head driving work, never hold the material in your hand. Do not touch the tip bit while being used.
-
- Note 3
- Do not use on materials that can break on impact, such as glass, plastics, etc. Do not use on objects that are flowing with electricity.
-
- Product Depth
- 25
-
- Product Weight(g)
- 180
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,614.00
|
TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Product Model
- Punch
-
- Total Length(mm)
- 160
-
- Width(mm)
- 35
-
- Intended Use
- For Hammering Nails to Baseboards When Installing Wallpapers or Upholstery
-
- Specifications 1
- Built-In Hammer Head
-
- Specifications 2
- Adjustable striking intensity
-
- Function 1
- Precise insertion possible without the need for a hammer.
-
- Function 2
- As it can be operated with one hand, work directly above can be performed easily.
-
- Function 3
- Internal hammer head and spring enable powerful punching.
-
- Note 1
- Do not use for unintended applications.
-
- Note 2
- When performing nail head driving work, never hold the material in your hand. Do not touch the tip bit while being used.
-
- Note 3
- Do not use on materials that can break on impact, such as glass, plastics, etc. Do not use on objects that are flowing with electricity.
-
- Product Depth
- 25
-
- Product Weight(g)
- 180
Product Description
Automatic nail punch that can easily drive staples simply by pressing the handle
[Features]
Precise driving is possible without the need for a hammer.
[Applications]
For nailing backing boards when wallpapering or upholstering.
Specifications of AN-20
-
- Product Model
- Punch
-
- Total Length(mm)
- 160
-
- Width(mm)
- 35
-
- Intended Use
- For Hammering Nails to Baseboards When Installing Wallpapers or Upholstery
-
- Specifications 1
- Built-In Hammer Head
-
- Specifications 2
- Adjustable striking intensity
-
- Function 1
- Precise insertion possible without the need for a hammer.
-
- Function 2
- As it can be operated with one hand, work directly above can be performed easily.
-
- Function 3
- Internal hammer head and spring enable powerful punching.
-
- Note 1
- Do not use for unintended applications.
-
- Note 2
- When performing nail head driving work, never hold the material in your hand. Do not touch the tip bit while being used.
-
- Note 3
- Do not use on materials that can break on impact, such as glass, plastics, etc. Do not use on objects that are flowing with electricity.
-
- Product Depth
- 25
-
- Product Weight(g)
- 180
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,614.00
|
TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?